??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Series
210
Shaft Size
50 mm
Part No.
125673
Description
F4B-SXR-50M
Weight
3.1 kg
A
57.2 mm
B
143.0 mm
C
59.2 mm
D
111.3 mm
Bolt Diameter
M16 mm
H
16.0 mm
J
21.8 mm
L
69.9 mm
N
73.2 mm
下載CAD模型
Previews
模型參數已修改,與當前預覽不符.You have to generate a new preview.